SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Controller receiver mode can be entered only from controller transmitter mode. With any of the address formats (a), (b), or (c) (see Figure 12-22), if R/W_ is high, the module enters controller receiver mode after the target address byte and bit R/W_ are transmitted. Serial data bits received on bus line SDA are shifted in synchronization with the self-generated clock pulses on SCL.