SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The ECC Aggregator module integrated within the DMPAC provides a mechanism to control and monitor certain internal ECC RAMs via Single Error Correction (SEC) and Double Error Detection (DED) functions. The ECC Aggregator supports software readable status of ECC single/double-bit errors and associated information such as RAM address and data bit(s) that are in error.
The memories within the DMPAC that are ECC protected are:
For more information on ECC Aggregator operation, see ECC Aggregator.