SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
As the counters run in two different selectable clock domains and the register interface runs on the fixed bus clock domain, control signals and counter value hand-off have synchronizers implemented. These add to the margins of error while comparing the counts.
Application needs to consider the worst case delay differences while measuring the clocks.