SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Pass by value Tx Queues are used for direct Transfer Request submission on Tx channels which are configured for 3rd party pass by value mode. Entries on a pass by value Tx Queue include the entire Transfer Request message and optional protocol specific information. Pass by value queues are only supported by the Ring Accelerator.