SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Packet transmission is accomplished within the UDMA by moving data from structures that are located in memory via the VBUSM Memory Interfaces onto the Transmit Packet Data PSI-L Interface. This movement of data is performed in blocks whose size is specified by the Tx DMA scheduler.