SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
During Halt request based debug of the SDE module, not all internal memories can be read, if the requirement is to resume or single-step to completion with correct output. Accessing the SDE BPCC memory would corrupt the processing of SDE, once it is read.
This SDE memory can still be accessed to probe the contents and debug. If a single step is required, the test must be run again without probing the memory.
No such restrictions exist for the DOF memories.