SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The address/control slice is a module that interfaces to the control, command, and address connections of the SDRAM and is duplicated as many times as necessary to create the appropriate width for the SoC. The address/control signals within a slice have per bit delay line control.