SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The EQEP module interface has some restrictions in functionality. The EQEP restrictions are, as follows:
The EQEP functional interface signals which are NOT available to user are summarized in Table 12-466.
Module Interface | Signal | Description | Comment |
---|---|---|---|
EQEPi (where i = 0 to 2 for the device) | EQEP_EQEPA_O | EQEP quadrature A output | Not available at chip boundary (can not be used) |
EQEP_EQEPB_O | EQEP quadrature B output | ||
EQEP_EQEPA_OEN | EQEP quadrature A output enable | ||
EQEP_EQEPB_OEN | EQEP quadrature B output enable |