SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
There is one ESM module integrated in the device WKUP domain - WKUP_ESM0. Figure 10-17 shows the integration of WKUP_ESM0.
Table 12-1650 through Table 12-1652 summarize the integration of ESM in the device WKUP domain.
Module Instance | Attributes | |||
Power Sleep Controller | Power Domain | Module Domain | Interconnect | |
WKUP_ESM0 | WKUP_PSC0 | PD0 | LPSC0 | WKUP_CBASS0 |
Clocks | ||||
Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
WKUP_ESM0 | WKUP_ESM0_FICLK | MCU_SYSCLK0/6 | WKUP_PLLCTRL0 | WKUP_ESM0 Interface and Functional clock |
Resets | ||||
Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
WKUP_ESM0 | WKUP_ESM0_RST | MOD_G_RST | LPSC0 | WKUP_ESM0 Asynchronous module reset |
WKUP_ESM0_POR_RST | MOD_POR_RST | LPSC0 | WKUP_ESM0 Power-on module reset |
Interrupt Requests | |||||
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
WKUP_ESM0 | WKUP_ESM0_ESM_INT_CFG_LVL_0 | WKUP_DMSC0_INTR_IN_23 | WKUP_DMSC0 | WKUP_ESM0 configuration error interrupt | Level |
WKUP_ESM0_ESM_INT_LOW_LVL_0 | WKUP_DMSC0_INTR_IN_24 | WKUP_DMSC0 | WKUP_ESM0 low priority interrupt | Level | |
WKUP_ESM0_ESM_INT_HI_LVL_0 | WKUP_DMSC0_INTR_IN_25 | WKUP_DMSC0 | WKUP_ESM0 high priority interrupt | Level | |
WKUP_ESM0_ESM_INT_CFG_LVL_0 | MCU_R5FSS0_CORE0_INTR_IN_100 | MCU_R5FSS0_CORE0 | WKUP_ESM0 configuration error interrupt | Level | |
WKUP_ESM0_ESM_INT_LOW_LVL_0 | MCU_R5FSS0_CORE0_INTR_IN_98 | MCU_R5FSS0_CORE0 | WKUP_ESM0 low priority interrupt | Level | |
WKUP_ESM0_ESM_INT_HI_LVL_0 | MCU_R5FSS0_CORE0_INTR_IN_99 | MCU_R5FSS0_CORE0 | WKUP_ESM0 high priority interrupt | Level | |
WKUP_ESM0_ESM_INT_CFG_LVL_0 | MCU_R5FSS0_CORE1_INTR_IN_100 | MCU_R5FSS0_CORE1 | WKUP_ESM0 configuration error interrupt | Level | |
WKUP_ESM0_ESM_INT_LOW_LVL_0 | MCU_R5FSS0_CORE1_INTR_IN_98 | MCU_R5FSS0_CORE1 | WKUP_ESM0 low priority interrupt | Level | |
WKUP_ESM0_ESM_INT_HI_LVL_0 | MCU_R5FSS0_CORE1_INTR_IN_99 | MCU_R5FSS0_CORE1 | WKUP_ESM0 high priority interrupt | Level | |
WKUP_ESM0_ESM_INT_CFG_LVL_0 | C66SS0_INTRTR0_IN_300 | C66SS0_INTRTR0 | WKUP_ESM0 configuration error interrupt | Level | |
WKUP_ESM0_ESM_INT_LOW_LVL_0 | C66SS0_INTRTR0_IN_298 | C66SS0_INTRTR0 | WKUP_ESM0 low priority interrupt | Level | |
WKUP_ESM0_ESM_INT_HI_LVL_0 | C66SS0_INTRTR0_IN_299 | C66SS0_INTRTR0 | WKUP_ESM0 high priority interrupt | Level | |
WKUP_ESM0_ESM_INT_CFG_LVL_0 | C66SS1_INTRTR0_IN_300 | C66SS1_INTRTR0 | WKUP_ESM0 configuration error interrupt | Level | |
WKUP_ESM0_ESM_INT_LOW_LVL_0 | C66SS1_INTRTR0_IN_298 | C66SS1_INTRTR0 | WKUP_ESM0 low priority interrupt | Level | |
WKUP_ESM0_ESM_INT_HI_LVL_0 | C66SS1_INTRTR0_IN_299 | C66SS1_INTRTR0 | WKUP_ESM0 high priority interrupt | Level |
Table 12-1652 lists only the WKUP_ESM0 interrupt outputs. For the mapping of system interrupt error events to WKUP_ESM0 interrupt inputs, see Interrupt Sources.