SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 10-154 shows the MODSS Interrupt Aggregators 0 and 1, and UDMASS Interrupt Aggregator 0 parameters set during design time. 4 local (LEVI) interrupts are from the MCRC0 module. 48 LEVI interrupts are from the MAILBOX0 module. See INTR_AGGR Integration.
Module Instance | Parameters | ||||
VINTR(1) | SEVI(2) | GEVI(3) | LEVI(4) | MEVI(5) | |
NAVSS0_INTR_AGGR0 | 64 | 1024 | 0 | 0 | 0 |
NAVSS0_INTR_AGGR1 | 64 | 1024 | 0 | 0 | 0 |
NAVSS0_UDMASS_INTR_AGGR0 | 256 | 4608 | 512 | 84 | 512 |
MCU_NAVSS0_UDMASS_INTR_AGGR0 | 256 | 1536 | 256 | 12 | 128 |