SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Each of the 8 RX Rate monitors can monitor 1 of the 0..48 possible data traffic types.
Table 6-477 defines the RX Rate Hit Mapping.
Bit Configuration | rx_rate_hit (n= 0 to 7) | Source |
---|---|---|
0 | rx_rate_hit<n> | ft1_match0 |
1 | rx_rate_hit<n> | ft1_match1 |
2 | rx_rate_hit<n> | ft1_match2 |
3 | rx_rate_hit<n> | ft1_match3 |
4 | rx_rate_hit<n> | ft1_match4 |
5 | rx_rate_hit<n> | ft1_match5 |
6 | rx_rate_hit<n> | ft1_match6 |
7 | rx_rate_hit<n> | ft1_match7 |
8 | rx_rate_hit<n> | ft3_match0 |
9 | rx_rate_hit<n> | ft3_match1 |
10 | rx_rate_hit<n> | ft3_match2 |
11 | rx_rate_hit<n> | ft3_match3 |
12 | rx_rate_hit<n> | ft3_match4 |
13 | rx_rate_hit<n> | ft3_match5 |
14 | rx_rate_hit<n> | ft3_match6 |
15 | rx_rate_hit<n> | ft3_match7 |
16 | rx_rate_hit<n> | ft3_match8 |
17 | rx_rate_hit<n> | ft3_match9 |
18 | rx_rate_hit<n> | ft3_match10 |
19 | rx_rate_hit<n> | ft3_match11 |
20 | rx_rate_hit<n> | ft3_match12 |
21 | rx_rate_hit<n> | ft3_match13 |
22 | rx_rate_hit<n> | ft3_match14 |
23 | rx_rate_hit<n> | ft3_match15 |
24 | rx_rate_hit<n> | ft_rx_uc |
25 | rx_rate_hit<n> | ft_rx_mc |
26 | rx_rate_hit<n> | ft_rx_bc |
27 | rx_rate_hit<n> | ft_rx_sav |
28 | rx_rate_hit<n> | ft_rx_fw |
29 | rx_rate_hit<n> | ft_rx_rcv |
30 | rx_rate_hit<n> | ft_rx_vlan |
31 | rx_rate_hit<n> | ft_rx_da_p |
32 | rx_rate_hit<n> | ft_rx_da_i |
33 | rx_rate_hit<n> | rx_class_raw0 |
34 | rx_rate_hit<n> | rx_class_raw1 |
35 | rx_rate_hit<n> | rx_class_raw2 |
36 | rx_rate_hit<n> | rx_class_raw3 |
37 | rx_rate_hit<n> | rx_class_raw4 |
38 | rx_rate_hit<n> | rx_class_raw5 |
39 | rx_rate_hit<n> | rx_class_raw6 |
40 | rx_rate_hit<n> | rx_class_raw7 |
41 | rx_rate_hit<n> | rx_class_raw8 |
42 | rx_rate_hit<n> | rx_class_raw9 |
43 | rx_rate_hit<n> | rx_class_raw10 |
44 | rx_rate_hit<n> | rx_class_raw11 |
45 | rx_rate_hit<n> | rx_class_raw12 |
46 | rx_rate_hit<n> | rx_class_raw13 |
47 | rx_rate_hit<n> | rx_class_raw14 |
48 | rx_rate_hit<n> | rx_class_raw15 |
To select which traffic type to be monitored register MII_G_RT_RX_STAT_CLASSm_HIT_PRUn[31-0] RX_STAT_CLASSm_PRUn (where m = 0 to 15 and n = 0 or 1) has to configured. If this class is a hit and at the EOF then the counter will get subtracted based on the packet size.