SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 11-523 shows the Interrupt Aggregator 0, parameters set during design time.
Module Instance |
Parameters |
||||
---|---|---|---|---|---|
VINTR1 |
SEVI2 |
GEVI3 |
LEVI4 |
MEVI5 |
|
DMSS0_INTAGGR0 |
184 |
1536 |
256 |
32 |
128 |
(1) VINTR – Number of Virtual Interrupt outputs. These are connected to the interrupt router inputs. Value can be read from INTAGGR_INTCAP register.
(2) SEVI – Number of Main (Steerable) Events. Value can be read from INTAGGR_INTCAP register.
(3) GEVI – Number of Countable Events. Value can be read from INTAGGR_AUXCAP register.
(4) LEVI – Number of Local Event inputs. Value can be read from INTAGGR_AUXCAP register.
(5) MEVI – Number of Multicast Events. Value can be read from INTAGGR_AUXCAP register.