SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
VTM module provides temperature reading and interrupt/alert information for thermal management.
VTM controls the temperature monitors in the die. A single VTM can control up to 8 monitors via its registers. The VTM enables the sensors periodically to keep the reported data continually updated becuase the device sensors are not periodical. The temperature value coming back from the monitor is captured and reported by the VTM registers. The VTM keeps the sensors in reset state when not enabled to save power and reduce sensor usage to maximize the sensor life.
A temperature diode sensor is used to measure silicon junction temperature, for more information about temperature diode, see the device-specific Datasheet.