SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
This section describes an ECC aggregator integration in the device, including information about clocks, resets, and hardware requests.
For a list of the device modules and subsystems which have ECC aggregator, see Table 12-5039.
Table 12-5040 shows the integration of an ECC aggregator module.
Table 12-5040 through Table 12-5043 summarize the integration of an ECC aggregator module.
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Interconnect |
---|---|---|---|---|
ECC_AGGR | Same PSC as the corresponding module or subsystem | Same PD as the corresponding module or subsystem | Same LPSC as the corresponding module or subsystem | Same CBASS as the corresponding module or subsystem |
Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
---|---|---|---|---|
ECC_AGGR | ECC_CLK | Same as the corresponding module or subsystem(1) | Same as the corresponding module or subsystem(1) | ECC aggregator clock |
Module Instance | Module Reset Input | Source Reset Signal | Source | Description |
---|---|---|---|---|
ECC_AGGR | ECC_RST | Same as the corresponding module or subsystem(1) | Same as the corresponding module or subsystem(1) | ECC aggregator reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
ECC_AGGR | ECC_SEC_INT | See (1) | See (1) | Interrupt for correctable error (SEC) | Level |
ECC_DED_INT | See (1) | See (1) | Interrupt for non-correctable error (DED, parity, redundancy, timeout) | Level |
Module Instance | Module DMA Event | Destination DMA Event Input | Destination | Description | Type |
---|---|---|---|---|---|
ECC_AGGR | - | - | - | - | - |
For more information on the interrupts, see Section 12.6.4.3.5, Interrupts.
For more information on the interconnects, see Chapter 3, System Interconnect.
For more information on the power, reset and clock management, see the corresponding sections within Chapter 5, Device Configuration.
For more information on the device interrupt controllers, see Section 9.2, Interrupt Controllers.