SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The RX MII interface is composed of multiple components that perform various tasks - latch received data, start of frame detection, start frame delimiter detection, CRC calculation and error detection, enhanced link detection through RX error detection and interface to PRU register R31.
Table 6-471 includes more details about the internal signals and output of these components