SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 12-455 describes power-management features available for the UART.
For information about source clock gating and the sleep/wake-up transitions description, see Power, in the Device Configuration.
Feature | Registers | Description |
---|---|---|
Clock autogating | ||
Peripheral idle modes | ||
Clock activity | N/A | Feature not available |
Controller standby modes | N/A | Feature not available |
Global wake-up enable | UART_SYSC[2] ENAWAKEUP | This bit enables the wake-up feature at module level. |
Wake-Up sources enable | N/A | Feature not available |