The following features are not supported by the module:
Tunable GENF CPTS output is an input to this module. The timer bank doesn't manage the divider or the rate/offset compensation. It takes the output of a tuner module as a single input EON_TICK event.