SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Each MMCSD instance sources one active high level MMCSD Host Controller interrupt and four active high level ECC Aggregator interrupts (see MMCSD Hardware Requests). The MMCSD Host Controller interrupt is generated based on the bit values in the MMCSD0_NORMAL_INTR_STS / MMCSD1_NORMAL_INTR_STS and MMCSD0_NORMAL_INTR_STS_ENA / MMCSD1_NORMAL_INTR_STS_ENA registers. The ECC Aggregator interrupts are generated based on the ECC errors - single and double bit errors (for more information about ECC Aggregator interrupts, see Section 12.3.5.4.4, ECC Support).