SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Each step can be configured, via the respective ADC_STEPCONFIG_j register, to compare the value of ADC data to high and low limits programmed in the ADC_RANGE register. The out-of-range interrupt is generated if the value of ADC data is greater than the value of HIRANGE or less than the value of LOWRANGE. Refer to the ADC_RANGE register field descriptions for information related to setting the high and low limits that trigger an out-of-range interrupt.