SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Mailbox module serves to facilitate the communication between the various on-chip processors of the device by providing a queued mailbox-interrupt mechanism.
The queued mailbox-interrupt mechanism allows the software to establish a communication channel between two processors (users) through a set of registers and associated interrupt signals.
The device implements the following:
Instance | Domain | |
MCU | MAIN | |
MAILBOX0 | - | ✓ |