SPRUIM6A October 2018 – November 2020
A real time clock IC is connected to the I2C0 interface of the AM65x processor. The RTC device is powered by 3.3 V as a primary supply. This IDK is designed for optional use with a removable CR2032 UL recognized lithium battery, which can be inserted using a battery holder provided on the CP board. Always use the CR2032VP Energizer 3-V Lithium coin cell battery or similar CR2032 UL-recognized battery with nominal voltage of 3.0 V, Capacity 240 mAh. The battery is not provided with the IDK EVM. A 32.768-kHz quartz crystal is used to provide the clock for the RTC device. The RTC device generates 32.768-kHz square wave output, which is connected to WKUP_LFOSC input of the SoC.
Resistors marked with a red color box are DNI.