SPRUIM6A October 2018 – November 2020
The common processor board has 4 GB of DDR4 using four 8-Gb x8bit wide memory devices arranged in an 32-bit wide bus. An additional 8-Gb x8bit wide memory device is provided to support seven bits of ECC. The DDR4 interface can operate up to 1600 MT/s speed. The DDR4 devices are connected using flyby routing for the address/command lines, and point-to-point connection for the data bus.