SPRUIM6A October 2018 – November 2020
The following modifications are needed for PHY3 (U7) to convert it for use with the MII interface.
Clock modification – The clock resistors for U7 is on the top of the board. Remove resistor R458 and install a zero ohm resistor for R459 as shown in Figure 7-7.
Configuration modification – The circuit for U7 is on the bottom of the board. Add three zero ohm 0402 resistors to R450, R420, and R451 to configure the interface for MII.