SPRUIM6A October 2018 – November 2020
Four UART ports of the SoC are interfaced with FT4232H for UART-to-USB functionality, and terminated on a micro B connector (J42) provided on the processor card. When the AM65x IDK is connected to a host using the provided USB cable, the computer can establish a virtual com port, which can be used with any terminal emulation application. The FT4232H is bus-powered. Virtual com port drivers for the FT4232H can be obtained from https://www.ftdichip.com/Products/ICs/FT4232H.htm.
Of the four UART ports of FT4232H, three are multiplexed; one with the application connector and the other two with test headers (J11 and J30). The control logic is given in Table 3-20.
UART Port | GPO Used From I2C Expander (U82) | S0 | Selected Peripheral |
---|---|---|---|
MCU_UART0 | MCU_UART_SEL | L | Test header |
H | FT4232 | ||
WKUP_UART0 | WKUP_UART_SEL | L | Test header |
H | FT4232 | ||
MAIN_UART1 | MAIN_UART1_SEL | L | FT4232 |
H | Application connector |
The test headers (J11 and J30) pin out is given in Table 3-21.
Pin No. | MCU_UART0 J30 | WKUP_UART0 J11 |
---|---|---|
1 | GND | GND |
2 | RTS | RTS |
3 | NC | NC |
4 | RX | RX |
5 | TX | TX |
6 | CTS | CTS |