SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
FILE: eqep_ex4_freq_cal_interrupt.c
This example will calculate the frequency of an input signal using the eQEP module. ePWM1A is configured to generate this input signal with a frequency of 5 kHz. EQEP unit timeout is set which will generate an interrupt every UNIT_PERIOD microseconds and frequency calculation occurs continuously
The configuration for this example is as follows
For External connections, Control Card settings are used by default. To use launchpad pins for eQEP1A select them in SysConfig.
External Connections for Control Card
Watch Variables