SPRUIR3B September   2019  – June 2022

 

  1.   F280025C controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar With the controlCARD
    1. 4.1 F280025C controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS100v2 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Hardware Quick Setup Guide

WARNING:

When the controlCARD is used in a high-voltage setup, it is the user’s responsibility to confirm that the voltages and isolation requirements are identified and understood prior to energizing the board or simulation. When energized, the controlCARD or components connected to the controlCARD should not be touched. Furthermore, the capacitor C26:A should be removed to minimize the possibility of leakage current flowing across the isolation barrier of the controlCARD.

  1. Connect and power embedded emulator.
    1. Connect USB-B "mini" connector to J1:A
  2. Provide power to the isolated F280025C device.
    1. Insert the TMDSCNCD280025C controlCARD into a TMDSHSECDOCK, or other compatible docking station.
    2. Connect USB-B "mini" connector to J17 of the TMDSHSECDOCK.
    3. Flip S1 to the "USB-ON" position. D3 of the controlCARD should illuminate.
  3. For a detailed explanation of the hardware configuration, see Section 4.3.