To install the GTKWave on Windows:
- Download the waveform viewer GTKwave from SourceForge
- Download the native binaries for the correct Windows installation, (for 64-bit
Windows, select “gtkwave-3.3.100-bin-win64”), and extract the downloaded zip
file into the directory c:\gtkwave
To install GTKWave on Mac or Linux:
- From the terminal, run the command
sudo apt install gtkwave