SPRUIS4E March 2022 – January 2024
The Common processor board includes an Expansion connector of QSH-060-01-L-D-A-K with 5mm mating height allowing multiple expansion boards (Infotainment or GESI Expansion) to be stacked below the processor board.
Either Infotainment or GESI Expansion board can be plugged into EVM expansion connectors (J46 and J51) at once.
Table 4-29 and Table 4-30 lists the EVM expansion connectors pinouts.
INFO/GESI Connector Interface J46 | |||
---|---|---|---|
Pin No | Signal | Pin No | Signal |
1 | DGND | 2 | VCC_12V0 |
3 | DGND | 4 | VCC_12V0 |
5 | DGND | 6 | VCC_12V0 |
7 | MCASP1_AXR3/PRG0_RGMII2_RXC | 8 | VOUT0_DATA15/PRG1_RGMII2_TX_CTL |
9 | PRG0_RGMII2_RD3 | 10 | VOUT0_DATA14/PRG1_RGMII2_TD3 |
11 | MCASP1_AXR2/PRG0_RGMII2_RX_CTL | 12 | VOUT0_HSYNC/PRG1_RGMII2_TXC |
13 | MCASP1_AXR0/PRG0_RGMII2_RD0 | 14 | VOUT0_DATA11/PRG1_RGMII2_TD0 |
15 | MCASP1_AXR1/PRG0_RGMII2_RD1 | 16 | VOUT0_DATA13/PRG1_RGMII2_TD2 |
17 | PRG0_RGMII2_RD2 | 18 | VOUT0_DATA12/PRG1_RGMII2_TD1 |
19 | DGND | 20 | DGND |
21 | VOUT0_EXTPCLKIN/MCAN6_TX | 22 | VPFE0_DATA6/MCAN5_TX |
23 | VOUT0_DATA5/MCAN6_RX | 24 | VPFE0_DATA7/MCAN5_RX |
25 | VOUT0_DATA7/MCAN7_TX | 26 | AUDIO_EXT_REFCLK1/MCAN4_TX |
27 | VOUT0_DATA8/MCAN7_RX | 28 | VOUT0_DATA22/MCAN4_RX |
29 | VOUT0_DATA9/PRG1_UART0_RXD | 30 | PRG1_UART0_RTS# |
31 | VOUT0_DATA10/PRG1_UART0_TXD | 32 | VOUT0_DATA23/SPI6_CS1 |
33 | VOUT0_VSYNC/SPI6_D0 | 34 | VOUT0_DE/SPI6_CLK |
35 | NC | 36 | VOUT0_PCLK/SPI6_D1 |
37 | DGND | 38 | DGND |
39 | VOUT0_DATA0/PRG1_RGMII2_RD0 | 40 | VOUT0_DATA19/PRG1_RGMII1_TD3 |
41 | VOUT0_DATA2/PRG1_RGMII2_RD2 | 42 | VOUT0_DATA16/PRG1_RGMII1_TD0 |
43 | VOUT0_DATA1/PRG1_RGMII2_RD1 | 44 | VOUT0_DATA20/PRG1_RGMII1_TX_CTL |
45 | VOUT0_DATA3/PRG1_RGMII2_RD3 | 46 | VOUT0_DATA18/PRG1_RGMII1_TD2 |
47 | VOUT0_DATA4/PRG1_RGMII2_RX_CTL | 48 | VOUT0_DATA21/PRG1_RGMII1_TXC |
49 | VOUT0_DATA6/PRG1_RGMII2_RXC | 50 | VOUT0_DATA17/PRG1_RGMII1_TD1 |
51 | DGND | 52 | DGND |
53 | MCASP0_AXR5/MCAN9_TX | 54 | VPFE0_DATA12/PRG1_MDIO0_MDC |
55 | MCASP0_AXR6/MCAN9_RX | 56 | VPFE0_DATA11/PRG1_MDIO0_MDIO |
57 | MCASP0_ACLKX/SPI3_CS1 | 58 | SPI3_CS0 |
59 | MCASP0_AFSX/SPI3_CS2 | 60 | MCASP1_AFSX/MCAN11_RX |
61 | McASP0_AXR3 | 62 | NC |
63 | WKUP_I2C0_SDA | 64 | SOC_PORZ_OUT |
65 | WKUP_I2C0_SCL | 66 | PRG0_PWM0_TZ_OUT |
67 | DGND | 68 | DGND |
69 | MCASP0_AXR0/PRG0_RGMII1_RD0 | 70 | MCASP0_AXR8/PRG0_RGMII1_TD1 |
71 | MCASP0_AXR2/PRG0_RGMII1_RX_CTL | 72 | MCASP0_AXR7/PRG0_RGMII1_TD0 |
73 | MCASP0_AXR4/PRG0_RGMII1_RXC | 74 | MCASP0_AXR11/PRG0_RGMII1_TX_CTL |
75 | PRG0_RGMII1_RD2 | 76 | MCASP0_AXR10/PRG0_RGMII1_TD3 |
77 | MCASP0_AXR1/PRG0_RGMII1_RD1 | 78 | MCASP0_AXR9/PRG0_RGMII1_TD2 |
79 | PRG0_RGMII1_RD3 | 80 | MCASP0_AXR12/PRG0_RGMII1_TXC |
81 | DGND | 82 | DGND |
83 | MCASP1_AXR8/PRG0_RGMII2_TD1 | 84 | MCASP6_ACLKX/PRG1_RGMII1_RD0 |
85 | MCASP1_AXR7/PRG0_RGMII2_TD0 | 86 | MCASP6_AFSR/PRG1_RGMII1_RXC |
87 | GPIO0_79/PRG0_RGMII2_TXC | 88 | MCASP6_AFSX/PRG1_RGMII1_RD1 |
89 | PRG0_RGMII2_TD2 | 90 | PRG1_RGMII1_RD3 |
91 | PRG0_RGMII2_TX_CTL | 92 | MCASP6_ACLKR/PRG1_RGMII1_RX_CTL |
93 | MCASP2_AXR0/PRG0_RGMII2_TD3 | 94 | MCASP6_AXR0/PRG1_RGMII1_RD2 |
95 | DGND | 96 | DGND |
97 | MDIO0_MDC | 98 | PRG0_MDIO0_MDC/I2C5_SDA |
99 | MDIO0_MDIO | 100 | PRG0_MDIO0_MDIO/I2C5_SCL |
101 | SPI3_D0 | 102 | MCASP0_AXR13/PRG0_PWM0_B2 |
103 | SPI3_D1 | 104 | NC |
105 | SPI3_CLK | 106 | RGMII_REFCLK |
107 | DGND | 108 | DGND |
109 | I2C0_SCL | 110 | MCASP1_ACLKX |
111 | I2C0_SDA | 112 | SOC_I2C2_SCL |
113 | I2C1_SCL | 114 | SOC_I2C2_SDA |
115 | I2C1_SDA | 116 | NC |
117 | NC | 118 | EXP_RSTz |
119 | DGND | 120 | DGND |
INFO/GESI Connector Interface J51 | |||
---|---|---|---|
Pin No | Signal | Pin No | Signal |
1 | DGND | 2 | EXP_3V3 |
3 | DGND | 4 | EXP_3V3 |
5 | DGND | 6 | EXP_3V3 |
7 | MCASP1_AXR5/UART8_RXD | 8 | I2C3_SCL |
9 | MCASP1_AXR6/UART8_TXD | 10 | I2C3_SDA |
11 | EQEP0_A | 12 | EQEP0_I |
13 | EQEP0_B | 14 | EQEP0_S |
15 | GPIO1_23/UART9_RXD | 16 | EXP_CODEC_SCKI |
17 | GPIO1_24/UART9_TXD | 18 | NC |
19 | EXP_EEPROM_A0 | 20 | INFO_CAM_VIO_SEL |
21 | EXP_EEPROM_A1 | 22 | EXP_REFCLK |
23 | EXP_EEPROM_A2 | 24 | NC |
25 | BOARDID_EEPROM_WP | 26 | PRG1_IEP0_EDIO_OUTVALID |
27 | GPIO0_6 | 28 | PERIPH_RSTz |
29 | GPIO0_61 | 30 | RESETSTATz |
31 | UB926_GPIO2 | 32 | EXP_MUX1 |
33 | UB926_GPIO3 | 34 | EXP_MUX2 |
35 | NC | 36 | EXP_MUX3 |
37 | NC | 38 | NC |
39 | DGND | 40 | DGND |
41 | GPMC0_A1 | 42 | GPMC0_A22 |
43 | GPMC0_A2 | 44 | GPMC0_DIR |
45 | GPMC0_A3 | 46 | GPMC0_A17 |
47 | GPMC0_A4 | 48 | GPMC0_BE1# |
49 | GPMC0_A5 | 50 | GPMC0_A16 |
51 | GPMC0_A7 | 52 | GPMC0_A21 |
53 | GPMC0_A6 | 54 | GPMC0_A15 |
55 | GPMC0_A9 | 56 | GPMC0_A20 |
57 | GPMC0_A11 | 58 | GPMC0_A14 |
59 | GPMC0_A8 | 60 | GPMC0_A18 |
61 | GPMC0_A10 | 62 | GPMC0_A19 |
63 | GPMC0_A12 | 64 | GPMC0_A13 |
65 | NC | 66 | NC |
67 | DGND | 68 | DGND |
69 | NC | 70 | NC |
71 | NC | 72 | NC |
73 | NC | 74 | NC |
75 | NC | 76 | NC |
77 | DGND | 78 | VSYS_5V0 |
79 | DGND | 80 | VSYS_5V0 |
81 | DGND | 82 | VSYS_5V0 |
83 | MCU_ADC1_AIN0 | 84 | NC |
85 | MCU_ADC1_AIN1 | 86 | NC |
87 | MCU_ADC1_AIN2 | 88 | NC |
89 | MCU_ADC1_AIN3 | 90 | NC |
91 | MCU_ADC1_AIN4 | 92 | NC |
93 | MCU_ADC1_AIN5 | 94 | NC |
95 | MCU_ADC1_AIN6 | 96 | NC |
97 | MCU_ADC1_AIN7 | 98 | NC |
99 | NC | 100 | VSYS_IO_3V3 |
101 | NC | 102 | VSYS_IO_3V3 |
103 | MCU_ADC_EXT_TRIGGER1 | 104 | VSYS_IO_3V3 |
105 | DGND | 106 | NC |
107 | I2C6_SCL | 108 | NC |
109 | I2C6_SDA | 110 | NC |
111 | NC | 112 | NC |
113 | USB1_DN4_PE | 114 | VSYS_IO_1V8 |
115 | USB1_DN4_D_N | 116 | VSYS_IO_1V8 |
117 | USB1_DN4_D_P | 118 | VSYS_IO_1V8 |
119 | DGND | 120 | DGND |