SPRUIT1B May 2020 – November 2020
There are two expansion connectors J1 and J2 (120 pin Samtec connector) for connecting it to Jacinto7 EVM Common processor board. All GESI interfaces, power and control signals are provided with these connectors.
Table 4-1 and Table 4-2 contain the pin out/signal mapping GESI expansion connectors.
Pin | Net Name | Pin | Net Name | Pin | Net Name | Pin | Net Name |
---|---|---|---|---|---|---|---|
1 | DGND | 31 | PRG1_PRU1_GPO10 | 61 | PROFI_UART_SEL/IMU_ GPIO1 |
91 | PRG0_RGMII2_TX_CTL |
2 | VCC_12V0 | 32 | SPI6_CS1/PRG1_PWM3_TZ_IN /PRG1_UART0_CTSn |
62 | NC | 92 | EXP_PRG1_RGMII1_RX_CTL |
3 | DGND | 33 | SPI6_D0/PRG1_ECAP0_ SYNC_IN |
63 | WKUP_I2C0_SDA | 93 | PRG0_RGMII2_TD3 |
4 | VCC_12V0 | 34 | SPI6_CLK/PRG1_ECAP0_ SYNC_OUT |
64 | SOC_PORZ_OUT | 94 | EXP_PRG1_RGMII1_RD2 |
5 | DGND | 35 | NC | 65 | WKUP_I2C0_SCL | 95 | DGND |
6 | VCC_12V0 | 36 | SPI6_D1/PRG1_ECAP0_IN_ APWM_OUT |
66 | GPIO_PRG1_RGMII_RST | 96 | DGND |
7 | PRG0_RGMII2_RXC | 37 | DGND | 67 | DGND | 97 | MDIO0_MDC |
8 | PRG1_RGMII2_TX_CTL | 38 | DGND | 68 | DGND | 98 | EXP_PRG0_MDIO0_MDC |
9 | PRG0_RGMII2_RD3 | 39 | PRG1_RGMII2_RD0 | 69 | PRG0_RGMII1_RD0 | 99 | MDIO0_MDIO |
10 | PRG1_RGMII2_TD3 | 40 | EXP_PRG1_RGMII1_TD3 | 70 | PRG0_RGMII1_TD1 | 100 | EXP_PRG0_MDIO0_MDIO |
11 | PRG0_RGMII2_RX_CTL | 41 | PRG1_RGMII2_RD2 | 71 | PRG0_RGMII1_RX_CTL | 101 | SPI3_D0 |
12 | PRG1_RGMII2_TXC | 42 | EXP_PRG1_RGMII1_TD0 | 72 | PRG0_RGMII1_TD0 | 102 | CAN_STB |
13 | PRG0_RGMII2_RD0 | 43 | PRG1_RGMII2_RD1 | 73 | PRG0_RGMII1_RXC | 103 | SPI3_D1 |
14 | PRG1_RGMII2_TD0 | 44 | EXP_PRG1_RGMII1_TX_CTL | 74 | PRG0_RGMII1_TX_CTL | 104 | NC |
15 | PRG0_RGMII2_RD1 | 45 | PRG1_RGMII2_RD3 | 75 | PRG0_RGMII1_RD2 | 105 | SPI3_CLK |
16 | PRG1_RGMII2_TD2 | 46 | EXP_PRG1_RGMII1_TD2 | 76 | PRG0_RGMII1_TD3 | 106 | RGMII_REF_ CLOCK |
17 | PRG0_RGMII2_RD2 | 47 | PRG1_RGMII2_RX_CTL | 77 | PRG0_RGMII1_RD1 | 107 | DGND |
18 | PRG1_RGMII2_TD1 | 48 | EXP_PRG1_RGMII1_TXC | 78 | PRG0_RGMII1_TD2 | 108 | DGND |
19 | DGND | 49 | PRG1_RGMII2_RXC | 79 | PRG0_RGMII1_RD3 | 109 | I2C0_SCL |
20 | DGND | 50 | EXP_PRG1_RGMII1_TD1 | 80 | PRG0_RGMII1_TXC | 110 | GPIO_LIN_EN |
21 | EXP_MCAN6_TX | 51 | DGND | 81 | DGND | 111 | I2C0_SDA |
22 | EXP_MCAN5_TX | 52 | DGND | 82 | DGND | 112 | SOC_I2C2_SCL |
23 | EXP_MCAN6_RX | 53 | MCAN9_TX | 83 | PRG0_RGMII2_TD1 | 113 | I2C1_SCL |
24 | EXP_MCAN5_RX | 54 | EXP_PRG1_MDIO0_MDC | 84 | EXP_PRG1_RGMII1_RD0 | 114 | SOC_I2C2_ SDA |
25 | EXP_MCAN7_TX | 55 | MCAN9_RX | 85 | PRG0_RGMII2_TD0 | 115 | I2C1_SDA |
26 | EXP_MCAN4_TX | 56 | EXP_PRG1_MDIO0_MDIO | 86 | EXP_PRG1_RGMII1_RXC | 116 | NC |
27 | EXP_MCAN7_RX | 57 | SPI3_CS1 | 87 | PRG0_RGMII2_TXC | 117 | NC |
28 | EXP_MCAN4_RX | 58 | MCAN11_TX | 88 | EXP_PRG1_RGMII1_RD1 | 118 | EXP_RSTZ |
29 | PRG1_PRU1_GPO9 | 59 | SPI3_CS2 | 89 | PRG0_RGMII2_TD2 | 119 | DGND |
30 | PRG1_PRU0_GPO10 | 60 | MCAN11_RX | 90 | EXP_PRG1_RGMII1_RD3 | 120 | DGND |
Pin | Net Name | Pin | Net Name | Pin | Net Name | Pin | Net Name |
---|---|---|---|---|---|---|---|
1 | DGND | 31 | NC | 61 | EHRPWM2_B | 91 | CON_MCU_ ADC1_AIN4 |
2 | VCC_3V3 | 32 | MCAN/PWM_SEL | 62 | RMII8_TX_EN | 92 | LIN4_UART_ RXD |
3 | DGND | 33 | NC | 63 | RMII8_PHY_RESET | 93 | CON_MCU_ ADC1_AIN5 |
4 | VCC_3V3 | 34 | MDIO_MDC_SEL0 | 64 | RMII8_CRS_DV | 94 | LIN4_UART_ TXD |
5 | DGND | 35 | NC | 65 | NC | 95 | CON_MCU_ ADC1_AIN6 |
6 | VCC_3V3 | 36 | MDIO_MDC_SEL1 | 66 | NC | 96 | LIN5_UART_ RXD |
7 | LIN1_UART_RXD | 37 | NC | 67 | DGND | 97 | CON_MCU_ ADC1_AIN7 |
8 | I2C3_SCL | 38 | NC | 68 | DGND | 98 | LIN5_UART_ TXD |
9 | LIN1_UART_TXD | 39 | DGND | 69 | NC | 99 | NC |
10 | I2C3_SDA | 40 | DGND | 70 | NC | 100 | VSYS_IO_3V3 |
11 | EQEP0_A | 41 | EHRPWM0_SYNCI/MCASP10_ ACLKX |
71 | NC | 101 | NC |
12 | EQEP0_I | 42 | MAIN_UART4_RTSN | 72 | NC | 102 | VSYS_IO_3V3 |
13 | EQEP0_B | 43 | EHRPWM0_SYNCO/MCASP10_ AFSX |
73 | NC | 103 | MCU_ADC_ EXT_TRIGGER1 |
14 | EQEP0_S | 44 | RMII8_RXD0 | 74 | NC | 104 | VSYS_IO_3V3 |
15 | PRG0_RGMII_INT# | 45 | EHRPWM_TZN_IN0/MCASP10_ AXR0 |
75 | NC | 105 | DGND |
16 | NC | 46 | RMII8_TXD1 | 76 | NC | 106 | LIN6_UART_ RXD |
17 | PRG1_RGMII_INT# | 47 | EHRPWM0_A/MCASP10_AXR1 | 77 | DGND | 107 | I2C6_SCL |
18 | NC | 48 | RMII8_RXD1 | 78 | VCC_5V0 | 108 | LIN6_UART_ TXD |
19 | EEPROM_A0 | 49 | EHRPWM0_B | 79 | DGND | 109 | I2C6_SDA |
20 | MUX_MC/BP_SEL | 50 | MAIN_UART4_TXD | 80 | VCC_5V0 | 110 | Test Point |
21 | EEPROM_A1 | 51 | EHRPWM1_B | 81 | DGND | 111 | NC |
22 | EXP_REFCLK | 52 | MAIN_UART4_CTSn/ IMU_GPIO0 | 82 | VCC_5V0 | 112 | Test Point |
23 | EEPROM_A2 | 53 | EHRPWM1_A | 83 | CON_MCU_ADC1_AIN0 | 113 | NC |
24 | NC | 54 | MAIN_UART4_RXD | 84 | LIN2_UART_RXD | 114 | VSYS_IO_1V8 |
25 | EEPROM_WP | 55 | EHRPWM2_A | 85 | CON_MCU_ADC1_AIN1 | 115 | NC |
26 | PRG1_IEP0_EDIO_ OUTVALID |
56 | RMII8_PHY_INTN | 86 | LIN2_UART_TXD | 116 | VSYS_IO_1V8 |
27 | PRG1_PWM3_B2 | 57 | EHRPWM_TZN_IN2 | 87 | CON_MCU_ADC1_AIN2 | 117 | NC |
28 | PERIPH_RSTZ | 58 | RMII8_RX_ER | 88 | LIN3_UART_RXD | 118 | VSYS_IO_1V8 |
29 | GPIO_PRG0_RGMII_RST | 59 | EHRPWM_TZN_IN1 | 89 | CON_MCU_ADC1_AIN3 | 119 | DGND |
30 | RESETSTATZ | 60 | RMII8_TXD0 | 90 | LIN3_UART_TXD | 120 | DGND |