SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
It is recommended to use the CPU Timer module to detect incorrect clock frequencies and drift between clock sources. CPU Timer2 has a programmable counter whose prescale value and clock source can be selected.The frequency relationship between selected clock and system clock can be determined by using the system clock as a reference time base. For more information on the clock selection options implemented, see the device-specific data sheet. Higher diagnostic coverage can be obtained by setting tighter bounds when checking clock integrity using Timer2. Common cause failures can be reduced by using different clock sources and different prescale values for the reference clock and measured clock. The Timer diagnostic is not enabled by default and must be enabled via software. The cyclical check applied by the Timer module provides an inherent level of self-checking (auto-coverage), which can be considered for application in latent fault diagnostics.