SPRUIT5 April 2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The LIN module supported is compliant to the LIN 2.1 protocol specification. This module can be programmed to work either as an SCI or as a LIN. The SCI’s hardware features are augmented to achieve LIN functionality. The SCI module is a universal asynchronous receiver-transmitter (UART) that implements the standard non-return to zero format. The SCI can be used to communicate, for example, through an RS-232 port or over a K line.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):