SPRUIT8D February 2020 – February 2021 AWR2243
The BoosterPack has the standard LaunchPad connectors (J5 and J6) which enable the BoosterPack to be directly connected to all TI MCU LaunchPads (see Table 2-1). While connecting the BoosterPack to other LaunchPads, ensure the pin 1 orientation is correct by matching the 3V3 and 5-V signal marking on the boards (see Figure 2-6).
Table 2-1 and Table 2-2 provide the connector-pin information.
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | NERROUT | 2 | GND |
3 | NERRIN | 4 | NC |
5 | MCUCLK OUT | 6 | SPI_CS |
7 | NC | 8 | GPIO1 |
9 | MSS LOGGER | 10 | nRESET |
11 | WARMRST | 12 | SPI_MOSI |
13 | BSS LOGGER | 14 | SPI_MISO |
15 | SOP2 | 16 | HOSTINT |
17 | SOP1 | 18 | GPIO2 |
19 | SOP0 | 20 | NC |
Pin Number | Description | Pin Number | Description |
---|---|---|---|
1 | 3V3 | 2 | 5 V |
3 | NC | 4 | GND |
5 | RS232TX (Tx from IWR device) | 6 | ANA1 |
7 | RS232RX (Rx into IWR device) | 8 | ANA2 |
9 | SYNC_IN | 10 | ANA3 |
11 | NC | 12 | ANA4 |
13 | SPI_CLK | 14 | PGOOD (onboard VIO) |
15 | GPIO0 | 16 | PMIC Enable |
17 | SCL | 18 | SYNC_OUT |
19 | SDA | 20 | PMIC CLK OUT |
To enable this feature, the R102 resister must be populated on the EVM.