SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The PRUSS UART0 generates the interrupt requests described in Table 7-70. All requests are multiplexed through an arbiter to a single PRUSS UART0 interrupt request to the CPU, as shown in Figure 7-48. Each of the interrupt requests has an enable bit in the interrupt enable register (IER) - UART_INT_EN and is recorded in [3-1]IIR_INTID bitfield of UART_INT_FIFO register.
If an interrupt occurs and the corresponding enable bit is set to 1h, the interrupt request is recorded in corresponding UART_INT_FIFO[3-1] IIR_INTID bitfield and is forwarded to the CPU. If an interrupt occurs and the corresponding enable bit is cleared to 0h, the interrupt request is blocked. The interrupt request is neither recorded in UART_INT_FIFO[3-1] IIR_INTID, nor forwarded to the CPU.