SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The device can be configured via software such that a Main domain resets can be isolated from MCU domain. When the MCU domain is configured for reset isolation, MAIN domain resets will only reset the MAIN domain and the MCU domain will remain unaffected by all MAIN domain resets. All MCU domain resets will cause a reset to the entire device (including MAIN and MCU domains).