SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The MCU_M4FSS includes an ECC aggregator module that combines ECC errors from various local sources, such as RAMs, interconnects and bridges. Table 7-30 provides the mapping of ECC errors within the MCU_M4FSS ECC aggregator. Two separate interrupts are generated for ECC error: correctable and non-correctable.
The full ECC aggregator functionality is described in ECC Aggregator.
Interrupt Number (RAM ID) |
Source |
---|---|
0 | Iram_ramecc_pend |
1 | dram_ramecc_pend |
2 | Iram_busecc_pend |
3 | dram_busecc_pend |
4 | blazar_rat_edc_ctrl_busecc_pend |
5 | blazar_cbass_vbusp_s_p2p_bridge_vbusp_s_bridge_busecc_pend |
6 | blazar_cbass_Iecc_s_p2p_bridge_Iecc_s_bridge_busecc_pend |
7 | blazar_cbass_blazar_scr_scr_blazar_cbass_blazar_scr_scr_edc_ctrl_busecc_pend |
8 | blazar_cbass_vbus_clk_edc_ctrl_cbass_int_vbus_busecc_pend |
9 | blazar_sys_scr_vbus_clk_edc_ctrl_cbass_int_vbus_busecc_pend |
10 | blazar_Ia2v_i_edc_ctrl_busecc |
11 | blazar_Ia2v_d_edc_ctrl_busecc |
12 | blazar_Ia2v_s_edc_ctrl_busecc |