SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Row Width | RAM Size |
---|---|---|---|---|---|---|
PCIE_G2X1_64_CORE_DBN_WRAP_RAMS_AXIMFIFO | 0 | ECC Wrapper | Inject only | Yes | 81 | 324 B |
PCIE_G2X1_64_CORE_DBN_WRAP_RAMS_AXISFIFO | 1 | ECC Wrapper | Inject only | Yes | 97 | 388 B |
PCIE_G2X1_64_CORE_DBN_WRAP_RAMS_DIBRAM | 2 | ECC Wrapper | Inject only | Yes | 81 | 1 KB |
PCIE_G2X1_64_CORE_AXI2VBUSM_MST_KSBUS_AXI2VBUSM_RDATA_BUFFER | 3 | ECC Wrapper | Inject with error capture | Yes | 66 | 8 KB |
PCIE_G2X1_64_CORE_DBN_WRAP_RAMS_PNPFIFO | 0 | ECC Wrapper | Inject only | Yes | 45 | 13 KB |
PCIE_G2X1_64_CORE_DBN_WRAP_RAMS_RXCPLFIFO | 1 | ECC Wrapper | Inject only | Yes | 45 | 2 KB |
PCIE_G2X1_64_CORE_DBN_WRAP_RAMS_RPLYBUF | 2 | ECC Wrapper | Inject only | Yes | 45 | 2 KB |
PCIE_G2X1_64_CORE_DBN_WRAP_RAMS_AXISRODR | 3 | ECC Wrapper | Inject only | Yes | 44 | 1 KB |