SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Some of the ELM features described in this section may not be supported on this family of devices. For more information, see Unsupported Features.
Table 12-236 describes the power-management features available to the ELM.
Feature | Registers | Description |
---|---|---|
Clock autogating | ELM_SYSCONFIG[0] AUTOGATING | This bit allows a local power optimization inside the module by gating the ELM_FICLK clock upon the interface activity. |
Idle modes | ELM_SYSCONFIG[4-3] SIDLEMODE | Force-idle, no-idle, and smart-idle modes are available. |
Clock activity | ELM_SYSCONFIG[8] CLOCKACTIVITY | The clock can be switched off or maintained. |