SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | dependences |
---|---|---|---|---|---|---|---|
DPHY_RX0 | PSC0_PSC_0 | GP_CORE_CTL | LPSC_DPHY_0 | 26 | OFF | YES | LPSC_MAIN_IP |
Module Instance | Source | Description |
---|---|---|
DPHY_RX0 | PSC0_PSC_0 | DPHY_RX0 reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
Module Instance | Module Clock Input | Source Clock | Source Control Register | Description |
---|---|---|---|---|
DPHY_RX0 | MAIN_CLK_CLK | MAIN_SYSCLK0/4 |