SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The primary goal of the device Data Movement Architecture and related Subsystems is to ensure that data can be efficiently transferred from a producer to a consumer while meeting the real time requirements of the system can be met.
The Data Movement Subsystem (DMSS) aims to facilitate direct memory access (DMA) and provides a consistent Application Programming Interface (API) to the host software.
Data movement tasks are commonly offloaded from the host processor to peripheral hardware to increase system performance. Significant performance gains may result from careful design of the interface between the host software and the underlying acceleration hardware. In networking applications, packet transmission and reception are critical tasks. In general purpose compute, ping pong buffer prefetch and store are critical tasks as well as general mis-aligned block copy operations.
The design goals for the device Data Movement Architecture and are as follows:
Minimize cost
Minimize host overhead
Maximize memory use efficiency
Maximize bus burst efficiency
Maximize symmetry between transmit/receive operations
Maximize scalability for number of connections / buffer sizes / queue sizes / protocols supported
Minimize protocol specific features
Minimize complexity