SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Firewall ID | Firewall Physical Address | Firewall Regions | Number of Priv IDs per Region | Protected Instance | Start Address | Region Size | ASEL Capable |
---|---|---|---|---|---|---|---|
1 | 0x45000400 | 8 | 3 | DDR16SS0 | 0x80000000 | 0x80000000 | No |
2 | 0x45000800 | 8 | 3 | COMPUTE_CLUSTER0 | Yes | ||
3 | 0x45000C00 | 56 | 3 | DEBUGSS_WRAP0 | 0x700000000 | 0x1000 | No |
8 | 0x45002000 | 16 | 3 | PDMA0 | 0xC00000 | 0x400 | No |
9 | 0x45002400 | 24 | 3 | DMASS0_ECC_AGGR_0 | 0x3F005000 | 0x400 | No |
10 | 0x45002800 | 8 | 3 | CBASS_DBG0 | 0x200000 | 0x400 | No |
11 | 0x45002C00 | 16 | 3 | CBASS_MCASP0 | 0x240000 | 0x400 | No |
32 | 0x45008000 | 4 | 3 | WKUP_R5FSS0_CORE0 | 0x74000000 | 0x800000 | No |
33 | 0x45008400 | 16 | 3 | PSRAMECC0 | 0x0 | 0x400 | No |
34 | 0x45008800 | 8 | 3 | WKUP_GTC0 | 0xA80000 | 0x400 | No |
35 | 0x45008C00 | 16 | 3 | WKUP_PSC0 | 0x4000000 | 0x1000 | No |
64 | 0x45010000 | 4 | 3 | PSRAMECC_16K0 | 0x70000000 | 0x10000 | No |
65 | 0x45010400 | 8 | 3 | MCU_TIMEOUT0 | 0x4300000 | 0x400 | No |
66 | 0x45010800 | 4 | 3 | CBASS_FW0 | 0x220000 | 0x400 | No |
160 | 0x45028000 | 8 | 3 | DMASS0_SEC_PROXY_0 | 0x4D000000 | 0x80000 | No |
161 | 0x45028400 | 8 | 3 | SA3_SS0_SEC_PROXY_0 | 0x43600000 | 0x10000 | No |