SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
In this configuration, the MCU ESM is used to consolidate all the error interrupts from the MCU domain and the Wkup_safe domain as interrupt outputs, and those interrupt outputs from the MCU ESM are routed as interrupt inputs to the Main ESM. In order to avoid the interrupt dependence loop, the MCU ESM shall disable the interrupt inputs from ESM0.