SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
When device is in deep sleep mode, only the components in the Wkup_DM domain and the Wkup_safe are available. The Main domain is powered off, so the Main ESM is no longer available. Since MCU ESM is located in the Wkup_safe domain, the MCU ESM is monitoring all of the error events during the deep sleep mode and informs the device manager.