SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The ECAP module resources can be used to implement a single-channel PWM generator (with 32-bit capabilities) when it is not being used for input captures. The counter operates in count-up mode, providing a time-base for asymmetrical pulse width modulation (PWM) waveforms. The ECAP0_CAP1 and ECAP0_CAP2 registers become the active period and compare registers, respectively, while the ECAP0_CAP3 and ECAP0_CAP4 registers become the period and capture shadow registers, respectively. Figure 12-301 is a high-level view of both the capture and auxiliary pulse-width modulator (APWM) modes of operation.