SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Access Type | Code | Description |
---|---|---|
R | R | Read |
R/W1TC | R/W1TC | Read/Write 1 To Clear |
R/W | R/W | Read / Write |
R/W1TS | R/W1TS | Read/Write 1 To Set |
R/WI | R/WI | Read/Write Increment. A write to this bit field increments the specified register bit field by the amount written. |
R/WD | R/WD | Read/Write Decrement. A write to this bit field decrements the specified register bit field by the amount written. |