SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
A transfer error occurs anytime that one of the CBA transactions performed by the BCDMA returns a status other than complete. The BCDMA may continue the transfer or may abort the transfer and return back to an IDLE state. Once the transfer is finished (aborted or complete) the BCDMA will send back the TR Response with the STATUS TYPE of Transfer Error. The STATUS INFO will contain the 3 bit CBA Status field the upper bit specifies if it was a read status (1) or a write status (0).