SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The device supports one instance of a Power on Reset (POR) module - MCU_POR0. MCU_POR0 is located in MCU domain. Figure 6-8 shows the integration of MCU_POR0.
POR Module Instance Name | PRG Index | POK Index | Voltage Monitored | Module Type | OV/UV(1) | Description |
---|---|---|---|---|---|---|
POKHV | PRG0 | 2 | VDDA_MCU 1.8 V | POR | UV |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |
POKLVA | PRG0 | 1 | VDDA_MCU 1.8 V | POR | OV |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |
POKLVB | PRG0 | 0 | VDD_CORE | POR | UV |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |