SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The CPSW_3G RMII/ RGMII interface is compliant to the IEEE Std 802.3 Specification.
The CPSW_3G contains two Ethernet port interfaces (Ethernet port 1 and 2), one CPPI packet streaming interface host port (port 0), Common Platform Time Sync (CPTS), ALE Engine and Statistics (STATS). A top-level block diagram of the CPSW_3G is shown in Figure 12-129.