SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Module Full Name | Module Abbreviation | Device Domain | ||
---|---|---|---|---|
MCU | MAIN | WKUP | ||
Quad-Core Arm Cortex A53 Subsystem | A53SS | - | 1 | - |
Single-Core Arm Cortex-R5F Subsystem | R5FSS | - | - | 1 |
Arm Cortex-M4F Subsystem | M4FSS | 1 | - | - |
Programmable Real-Time Unit and Industrial Communication Subsystem - Megabit | PRUSS_M | - | 1 | - |
Interprocessor Communication - Mailbox | Mailbox | - | 1 | - |
Interprocessor Communication - Spinlock | Spinlock | - | 1 | - |
Dual Data Rate Random Access Memory (16-Bit) Subsystem | DDRSS | - | 1 | - |
Region-based Address Translation | RAT | 1 | 2 | 1 |
Data Movement Subsystem | DMSS | - | 1 | - |
Peripheral DMA | PDMA | - | 3 | - |
Common Platform Time Sync Module | CPTS | - | 1 | - |
General Purpose Input/Output | GPIO | 1 | 2 | - |
Inter-Integrated Circuit | I2C | 1 | 4 | 1 |
Multi-channel Serial Peripheral Interface | MCSPI | 2 | 3 | - |
Universal Asynchronous Receiver/Transmitter | UART | 1 | 7 | 1 |
2 Port Gigabit Ethernet Switch | CPSW | - | 1 | - |
Universal Serial Bus Subsystem | USB | - | 2 | - |
Enhanced Pulse Width Modulation Module | EPWM | - | 3 | - |
Enhanced Quadrature Encoder Pulse Module | EQEP | - | 3 | - |
Enhanced Capture Module | ECAP | - | 3 | - |
Controller Area Network Interface | MCAN | 2 | 1 | - |
Flash Memory Subsystem | FSS | - | 1 | - |
Octal Serial Peripheral Interface | OSPI | - | 1 | - |
General Purpose Memory Controller | GPMC | - | 1 | - |
Error Location Module | ELM | - | 1 | - |
Multi-Media Card/Secure Digital Interface | MMCSD | - | 3 | - |
Global Time Counter | GTC | - | - | 1 |
Real Time Interrupt/Windowed WatchDog Timer | RTI/WWDT | 1 | 5 | 1 |
Dual-Mode Timer | TIMER | 4 | 8 | 2 |
Real-Time Clock | RTC | - | - | 1 |
Dual Clock Comparator | DCC | 2 | 7 | - |
Error Signaling Module | ESM | - | 1 | 1 |
Memory Cyclic Redundancy Check Controller | MCRC | 1 | 1 | - |
Multi-channel Audio Serial Port | McASP | - | 3 | - |
Camera Serial Interface Receiver | CSI-RX | - | 1 | - |
MIPI D-PHY Receiver | DPHY_RX | - | 1 | - |
Display Subsystem | DSS | - | 1 | - |
3D Graphics Processing Unit | GPU | - | 1 | - |