The industrial ethernet sync block supports the following features:
- Two synchronize generation signals (SYNC0, SYNC1)
- Activation time synchronized with IEP Timer
- IEP_CMP1_REG0/ IEP_CMP1_REG1 triggers SYNC0
activation time
- IEP_CMP2_REG0/ IEP_CMP2_REG1 triggers SYNC1
activation time (only valid in the SYNC2 independent mode)
- Pulse width defined
by registers or acknowledge mode (remain asserted until software
acknowledged)
- Cyclic or single-shot
operation
- Option to enable or
disable sync generation
- Programmable number of clock cycles between the start of SYNC0 to the start of SYNC1