SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
This section describes the Voltage and Thermal Manager (VTM) module in the device.
The VTM module supports voltage and thermal management of the device by providing control of on-chip temperature sensors.
The device supports a single VTM module, VTM0, which is located in the WKUP domain. VTM0 has two associated temperature monitors, Temp_Sensor_Main_0, and Temp_Sensor_Main_1, each of which are located near hotspots in the device die.
Figure 6-12 shows VTM module allocation within device domains.